2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

eINK Click bundle

Expand Table
EN
ORDERNO
applications
APPLICATIONS
click board size
CLICK_BOARD_SIZE
input voltage
INPUT_VOLTAGE
interface
INTERFACE
key features
KEY_FEATURES
on-board modules
ON_BOARD_MODULES
touch screen
TOUCH_SCREEN
type
TYPE
name
NAME
1
eINK Click bundle
It can be used for very low power consumption applications that require display output, such as mobile phones and wearables, industrial and packaging applications, electronic reading and writing, electronic shelf labels and similar applications
S (28.6 x 25.4 mm)
3.3V
GPIO,SPI
The most distinctive feature of the eINK displays is their very low power consumption and the ability to retain the information, even after disconnecting from the power source
SSD1606 - 4GS Active Matrix EPD, 128 x 180 Display Driver, and LM75 thermal sensor for thermal compensation of the display
None
Electronic Paper Display
eINK Click bundle
Show compressed display (1 product)
Order numbereINK Click bundle
Latest change19.12.2019 09:24:28
Unit

Classifications

CNS

CNSERPBASE Object Properties